AD8495

PRODUCTION

Full K-Type Range 0° to 50° Thermocouple Amplifier w/Cold Junction Compensation

Part Models
4
1ku List Price
Starting From $2.78
Viewing:

Part Details

  • Low cost and easy to use
  • Pretrimmed for K type thermocouples
  • Internal cold junction compensation
  • High impedance differential input
  • Standalone 5 mV/°C thermometer
  • Reference pin allows offset adjustment
  • Thermocouple break detection
  • See data sheet for additional features.
AD8495
Full K-Type Range 0° to 50° Thermocouple Amplifier w/Cold Junction Compensation
AD8494-8495-8496-8497 Functional Block Diagram AD8494-8495-8496-8497 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD849x Thermocouple Nonlinearity Error Calculator

The AD849x family of thermocouple amplifiers provide a simple yet accurate solution to process thermocouple temperature measurements. They provide a 5mV/°C voltage output proportional to the thermocouple measured temperature. No external cold junction compensation is necessary because it is integrated into the AD849x. Due to the nonlinear nature of the Seebeck effect, the output of the AD849x may deviate slightly from the desired linear 5mV/°C response. This nonlinearity error is dependent on the ambient (cold junction) temperature, measurement (hot junction) temperature, and thermocouple type. Use this tool to calculate error due to thermocouple nonlinearity, including the cold junction error, when using the AD849x in your specific operating conditions. For more information on correcting for thermocouple nonlinearity when using the AD849x, please refer to AN-1087.

Open Tool

SPICE Model 1


Evaluation Kits

eval board
EVAL-AD8495

AD8495 Evaluation Board

Features and Benefits

  • K type thermocouple (provided)
  • Low cost
  • Pretrimmed for K type thermocouple
  • Internal cold junction compensation
  • Reference pin allows offset adjustment

Product Details

This user guide is a description of functionality for the AD8494 series evaluation board. The evaluation board can be configured for the AD8494, AD8495, AD8496, and AD8497 to ensure that the metals and alloys are properly matched for the thermocouple type for which the device is trimmed. The 4-layer evaluation board is designed to allow users to quickly prototype the precision thermocouple amplifiers for various user defined configurations for different applications. The evaluation board has three modes of operation: linear mode, setpoint controller mode, and hysteresis on setpoint controller mode.

The AD8494/AD8495/AD8496/AD8497 data sheet is available at www.analog.com. This data sheet provides additional information on the AD8494, AD8495, AD8496, and AD8497 and must be consulted in conjunction with this user guide when using the evaluation board.

EVAL-AD8495
AD8495 Evaluation Board
AD849x Evaluation Board AD849x Evaluation Board - Bottom View AD849x Evaluation Board - Top View

Reference Designs

K-Type Thermocouple Measurement System with Integrated Cold Junction Compensation
CN0271 Circuits from the lab

Thermocouple Temperature Measurement System with Amplifier - Based Cold Junction Compensation

Features and Benefits

  • Typical temperature range of -200 C to +1200 C
  • K-type thermocouple measurement system
  • 16-bit ADC, Low temperature drift
  • Integrated cold junction compensation
CN0271
Thermocouple Temperature Measurement System with Amplifier - Based Cold Junction Compensation
K-Type Thermocouple Measurement System with Integrated Cold Junction Compensation
CN0354
Low Power Multichannel Thermocouple Measurement System with Cold Junction Compensation
Multichannel K Type Thermocouple Measurement System
EVAL-CN0354-PMDZ Evaluation Board
EVAL-CN0354-PMDZ Evaluation Board - Top View
EVAL-CN0354-PMDZ Evaluation Board - Bottom View

Latest Discussions

No discussions on AD8495 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed