MAX40662

RECOMMENDED FOR NEW DESIGNS

Quad Transimpedance Amplifier with Input Current Clamp and Multiplexer for LiDAR

High-Bandwidth Quad TIA with Input Multiplexer for Automotive LIDAR Applications

Part Models
2
1ku List Price
Starting From $12.07
Viewing:

Part Details

  • AEC-Q100
  • Enables ASIL Compliance (FMEDA Available upon Request)
  • Internal Multiplexer
  • Bandwidth = 440MHz (typ), 300MHz (min) 
  • Low Noise: 2.1pA/
  • Optimized for CIN = 0.5pF to 5pF
  • Two Pin-Selectable Transimpedance Values
    • 25kΩ
    • 50kΩ
  • OFFSET Input ​Enables DC Offset Cancellation from Photodiode at IN_ Input
  • LP Input Reduce Power Dissipation bBetween Pulses
  • Internal Clamps for Input Current Upto 2A For 10ns Pulses
  • 3.3V Operation
  • 16-Pin, 4mm x 4mm TQFN Package with Side-Wettable Flanks
MAX40662
Quad Transimpedance Amplifier with Input Current Clamp and Multiplexer for LiDAR
MAX40662: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 2
MAX40026 PRODUCTION 280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs
MAX40025C RECOMMENDED FOR NEW DESIGNS 280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs
TIAs & Voltage Converting Amplifiers 4
MAX40658 PRODUCTION Transimpedance Amplifier with 100mA Input Current Clamp for LiDAR Applications
MAX40659 PRODUCTION Transimpedance Amplifier with 100mA Input Current Clamp for LiDAR Applications
MAX40661 PRODUCTION High-Bandwidth Automotive Transimpedance Amplifier with Fast Output Recovery and Input Current Clamp for LiDAR
MAX40660 PRODUCTION High-Bandwidth Automotive Transimpedance Amplifier with Fast Output Recovery and Input Current Clamp for LiDAR
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX40662EVKIT

Evaluation Kit for the MAX40662

Features and Benefits

  • Easy Electrical Evaluation of the MAX40662
  • EV Kit Designed for 50Ω Interfaces
  • -40°C to +125°C Temperature Range
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40662 evaluation kit (EV kit) is a fully assembled electrical demonstration kit that provides a proven design to evaluate the MAX40662 quad transimpedance amplifiers.

Note that the MAX40662 EV kit provides an electrical interface to the IC that is similar, but not identical, to a photodiode.

The MAX40662 EV kit printed circuit board (PCB) comes with a MAX40662ATE/VY+ installed.

Applications

  • Automotive Driver Assistance Systems
  • LIDAR Receivers
  • Optical Time-Of-Flight Distance Measurement

MAX40662EVKIT
Evaluation Kit for the MAX40662
MAX40662EVKIT: Board Photo

Reference Designs

MAXREFDESLiDAR1
Quad-Channel LiDAR Receiver Front-End Reference Design, MAX40662, MAX40026
maxrefdes-lidar figure 1
maxrefdes-lidar1 board

Latest Discussions

No discussions on MAX40662 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed