Overview
Features and Benefits
- MAX32655 Microcontroller
- Arm Cortex-M4F, 100MHz
- 32-Bit RISC-V Coprocessor to Offload Timing-Critical Bluetooth Processing
- 512KB Flash Memory
- 128KB SRAM
- 16KB Cache
- Bluetooth 5.2 LE Radio
- MAX20303 Wearable PMIC with Fuel Gauge
- Charge from USB
- On-Board DAPLink Debug and Programming Interface for Arm Cortex-M4F
- Breadboard Compatible Headers
- Micro USB Connector
- Micro SD Card Connector
- Integrated Peripherals
- RGB Indicator LED
- User Pushbutton
- Low-Power Stereo Audio CODEC
- Digital Microphone
- SWD Debugger
- Virtual UART Console
Product Details
The MAX32655FTHR is a rapid development platform to help engineers quickly implement ultra low-power wireless solutions using MAX32655 Arm© Cortex®-M4F and Bluetooth® 5.2 Low Energy (LE). The board also includes the MAX20303 PMIC for battery and power management. The form factor is a small 0.9in x 2.6in dual-row header footprint that is compatible with Adafruit Feather Wing peripheral expansion boards. The board includes a variety of peripherals, such as a digital microphone, lowpower stereo audio CODEC, 128MB QSPI Flash, micro SD card connector, RGB indicator LED, and pushbutton. The MAX32655FTHR provides a power-optimized flexible platform for quick proof-of-concepts and early software development to enhance time to market.
Go to www.maximintegrated.com/en/products/MAX32655FTHR to get started developing with this board.
Applications
- Asset Tracking
- Fitness/Health and Medical Wearables
- Hearables
- Industrial Sensors
- Wireless Computer Peripherals and I/O Devices
Markets and Technologies
-
- Therapy Device Solutions for Healthcare
- Activity Tracking and Fall Detection Solutions
- Respiration Rate Measurement Solutions
- Electrocardiogram (ECG) Measurement Solutions
- Wearable Health Monitor Solutions
- Insulin Pump Solutions
- Continuous Glucose Monitor (CGM) Solutions
- Diabetes Monitoring and Diagnostic Solutions
- Oxygen Saturation (SpO2) Measurement Solutions
Applicable Parts
Documentation & Resources
-
MAX32655FTHR: Evaluation Kit for the MAX32655 Data Sheet (Rev. 0)9/8/2021PDF844K
-
Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K