Battery Formation and Testing
As demand continues to grow for electric vehicles (EVs), so too does the need for batteries. However, producing batteries is time-consuming, creating a supply bottleneck. And it is cost-intensive, resulting in up to 40% of an EV’s cost. The battery finishing stage (formation and testing) is particularly challenging, accounting for as much as 20% of the battery cost.
For battery manufacturers and instrumentation providers, increasing the scale and efficiency of EV production is the key to capitalizing on the opportunity in the electric vehicle market.
Explore Applications in Battery Formation and Testing
Driving Battery Innovation: Precision and Efficiency in EV Production
Analog Devices set the standard for precision in battery formation and test, which has been critical for ensuring battery quality and safety. Our ongoing research has led to new products, reference designs, and integrated solutions that deliver high precision while enabling manufacturers to produce batteries more efficiently and increase factory output. All of which helps you scale up battery formation and test so your customers can better scale their EV production.
Files and Downloads
A Better Solution for Battery Formation and Testing
1.03 M
Industrial Battery Chargers Overview
2.09 M
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
MT-016: Basic DAC Architectures III: Segmented DACs
79 kB
MT-093: Thermal Design Basics
249 kB
AN139 - Power Supply Layout and EMI
3.00M
Precision Products and Signal Chain Solutions: Selection Guide 2019
13.38 M
Silent Switcher Technology
1.74 M
DC2828A - Schematic
122.76 K
Power You Can Trust: Achieving Efficient Battery-Powered Solutions
11.85 M
ADuM4146 Isolated SiC Gate Brochure
1.31 M