Power Circuits for Instrumentation

Power Circuit Solutions for Instrumentation
High-performance instruments have some of the most stringent noise requirements to avoid interference with their sensitive front ends, which in turn places high demands on their power circuits. Budget constraints and the trend towards higher integration impose further restrictions on size, EMI, efficiency, and thermal management.
Value and Benefits
To meet today's demands, power products by Analog Devices offer innovative features including, slew-rate controlled switching power regulators, positive and negative rail generation, ultralow-noise LDOs with high-frequency ripple rejection, low-noise isolated power supply controllers, and system-in-package power modules.
Our broad array of products enables various power circuit topologies and system partitions to optimize for performance and cost at any power level.
Optimizes for performance and cost at any power level
Addresses varying power tree requirements
Accelerates time to market due to the excellent design support and tools

Solution Resources
Hardware Products

ADP5071
2 A/1.2 A DC-to-DC Switching Regulator with Independent Positive and Negative Outputs

LT8609S
42V, 2A/3A Peak Synchronous Step-Down Regulator with 2.5μA Quiescent Current

LT3045-1
20V, 500mA, Ultralow Noise, Ultrahigh PSRR Linear Regulator with VIOC Control

LT3094
−20V, 500mA, Ultralow Noise, Ultrahigh PSRR Negative Linear Regulator

LT3032 Series
Dual 150mA Positive/Negative Low Noise Low Dropout Linear Regulator

LT3999
Low Noise, 1A, 1MHz Push-Pull DC/DC Driver with Duty Cycle Control

ADUM6000
Isolated, 5 kV, DC/DC Converter
< Prev
Next >
Click on a part in the diagram below
Interactive Signal Chains
Click on the part for more details

Reference Designs

CN0196
H-Bridge Driver Circuit Using Isolated Half-Bridge Drivers

CN0342
Flyback Power Supply Using a High Stability Isolated Error Amplifier

CN0385
Isolated, Multichannel Data Acquisition System with PGIA for Single-Ended and Differential Industrial Level Signals

CN0407
Ultrahigh Sensitivity Femtoampere Measurement Platform
Key Resources
Design Tools
LTpowerCAD® and LTpowerPlanner®
Files and Downloads
Selected Reference Designs: Test and Measurement Solutions
5.88 M
Industrial Battery Chargers Overview
2.09 M
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
MT-101: Decoupling Techniques
954 kB
MT-093: Thermal Design Basics
249 kB
Silent Switcher Technology
1.74 M
Inside iCoupler® Technology: Driving an H Bridge with ADuM3220 Isolated Gate Drivers
140 kB
ADuM3220 4A Gate Driver for Synchronous DC/DC Conversion
346 kB
AN-202: An IC Amplifier User’s Guide to Decoupling, Grounding, and Making Things Go Right for a Change
76.97 K
DC2828A - Schematic
122.76 K
Power You Can Trust: Achieving Efficient Battery-Powered Solutions
11.85 M
SCP-LT8362-S-EVALZ - Demo Board
2.17 M
SCP-LT8410-EVALZ - Demo Manual
1.54 M