RMS/DCコンバータ
searchIcon
banner background image

RMS/DCコンバータ

アナログ・デバイセズが製造するRMS/DCコンバータは、AC信号の高精度かつ低電力測定が主要な目的であるさまざまなアプリケーションで使用されています。アナログ・デバイセズのRMS/DCコンバータは、リアルタイム測定を提供します。つまり、他の技術の周波数応答を制限するようなレイテンシの問題はありません。DC出力は、広い入力周波数範囲にわたって、また正弦波に限定されない複雑な波形に対して、単にRMS入力と同等です。アナログ・デバイセズは、真の実効値ニーズを満たし、最も要求の厳しい性能、電力、コストのアプリケーション向けに最適化された幅広いRMS/DCコンバータを提供します。
アナログ・デバイセズが製造するRMS/DCコンバータは、AC信号の高精度かつ低電力測定が主要な目的であるさまざまなアプリケーションで使用されています。アナログ・デバイセズのRMS/DCコンバータは、リアルタイム測定を提供します。つまり、他の技術の周波数応答を制限するようなレイテンシの問題はありません。DC出力は、広い入力周波数範囲にわたって、また正弦波に限定されない複雑な波形に対して、単にRMS入力と同等です。アナログ・デバイセズは、真の実効値ニーズを満たし、最も要求の厳しい性能、電力、コストのアプリケーション向けに最適化された幅広いRMS/DCコンバータを提供します。