MAX2644

PRODUCTION

2.4GHz SiGe, High IP3 Low-Noise Amplifier

Industry's Smallest 2.4GHz LNA Provides Adjustable IP3 Control

Part Models
2
1ku List Price
Starting From $2.49
Viewing:

Part Details

  • Low Noise Figure (2.0dB at 2450MHz)
  • High Gain: 16dB
  • Adjustable IP3 and Bias Current
  • Low-Power Standby Mode
  • On-Chip Output Matching
  • +2.7V to +5.5V Single-Supply Operation
  • Ultra-Small 6-Pin SC70 Package
MAX2644
2.4GHz SiGe, High IP3 Low-Noise Amplifier
MAX2644: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX2644EVKIT

Evaluation Kit for the MAX2644

Features and Benefits

  • Easy Evaluation of MAX2644
  • +2.7V to +5.5V Single-Supply Operation
  • Matched to 50Ω at 2450MHz
  • Fully Assembled and Tested

Product Details

The MAX2644 evaluation kit (EV kit) simplifies the evaluation of the MAX2644 low-noise amplifier (LNA). The kit enables testing of the device’s performance and requires no additional support circuitry. The signal input and output use SMA connectors to facilitate easy connection of RF test equipment.

The MAX2644 EV kit is fully assembled with the MAX2644 and incorporates matching components optimized for a 2450MHz RF frequency operation.

MAX2644EVKIT
Evaluation Kit for the MAX2644

Latest Discussions

No discussions on MAX2644 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed