Pulse & PWM Generators
Pulse & PWM Generators
Pulse & PWM Generators
Analog Devices’ programmable pulse-width modulators (PWM) and pulse generators offer the ability to easily control output duty cycle with a single input voltage. Offering duty cycles from 0% to 100% and a wide range of adjustable output frequencies, these small low power devices are ideal for simplifying applications including light dimming, isolated proportional control, efficient load control, and more.
Analog Devices’ programmable pulse-width modulators (PWM) and pulse generators offer the ability to easily control output duty cycle with a single input voltage. Offering duty cycles from 0% to 100% and a wide range of adjustable output frequencies, these small low power devices are ideal for simplifying applications including light dimming, isolated proportional control, efficient load control, and more.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}