产品分类
设计资源

视频
. 2025-03-17
09:33Digital Factory of the Future
Application Note
.2025-03-11
AN-1390: 手动选择频段以缩短PLL锁定时间
Application Note
.2025-02-03
AN-920: 利用AD9788 TxDAC和ADL5372正交调制器实现单边带发射机中的增益、LO和相位补偿
Application Note
.2025-01-21
AN-2547: Providing Fixed Power Gain at the Output of an IQ Modulator

视频
. 2024-11-20
Industrial Sustainability - The Time for Action is Now!
Application Note
.2024-09-04
AN-2566: High Dynamic Range RF Transmitter Signal Chain Using Single External Frequency Reference for DAC Sample Clock and IQ Modulator LO Generation
Application Note
.2024-08-19
AN-2537: An IQ Demodulator-Based IF-to-Baseband Receiver with IF and Baseband Variable Gain and Programmable Baseband Filtering
Application Note
.2024-07-12
AN-1039: Correcting Imperfections in IQ Modulators to Improve RF Signal Fidelity
Application Note
.2024-06-06
AN-2536: Wideband LO PLL Synthesizer with Simple Interface to Quadrature Demodulators
Application Note
.2024-01-11
AN-0996: 在点对点微波发射系统中使用正交数字上变频器(QDUC)的优势
Related Tools
<b>ADIsimRF</b>
ADIsimRF
ADIsimRF是一款简单易用的RF信号链计算工具。可以计算和导出多达50级的信号链级联增益、噪声、失真和功耗并绘制其曲线。ADIsimRF还包括丰富的ADI射频和混合信号元件的器件模型数据库。
ADIsimPLL™
ADIsimPLL™
ADIsimPLL可以对ADI公司最新的高性能PLL产品进行快速、可靠的评估。它是目前最全面的PLL频率合成器设计和仿真工具,可实现所有对PLL性能有显著影响的重要非线性效应仿真。ADIsimPLL可以免去设计过程中的至少一项重复劳动,从而加快上市速度。