电子测试与测量解决方案
有线和无线通信技术、自动驾驶车辆、能量存储、AI/ML和云连接传感器等技术的进步有助于形成物联网(IoT),这些也推动了对更高集成度、更快、更精密测量功能的需求。ADI公司的解决方案为面向这些应用的下一代电子测试与测量系统奠定了坚实的基础,并推动了未来电子系统的研发、验证和部署。
探索应用领域 电子测试与测量解决方案
重新定义精度:测量技术精度再创高峰
凭借出类拔萃的精密技术和沉淀十载的专业经验,我们在测量领域取得了超高精度优势并实现了高效小型化技术,让各行各业大受裨益。我们的集成解决方案和专家系统设计为测量和电源产品组合设立了全新高标准。
文件和下载
AN-106: A Collection of Amp Applications
1094 kB
AN-756: 系统采样以及时钟相位噪声和抖动的影响[中文版]
808 kB
AN-849: 将运算放大器用作比较器
0
AN-577: Layout and Grounding Recommendations for Touch Screen Digitizers
52 kB
ZIP
AD5370/AD5371/AD5372/AD5373 Evaluation Software
5.4 M
MT-019: DAC接口基本原理
345 kB
MT-003:了解SINAD、ENOB、SNR、THD、 THD + N、SFDR,不在噪底中迷失
294 kB
MT-005:噪声功率比(NPR)—拥有65年历史的电话系统参数在现代无线应用中重获新生
628 kB
MT-013: 评估高速DAC性能
175 kB
MT-016: DAC基本架构III:分段DAC
79 kB
MT-230:噪声在高速转换器信号链中的考 虑因素
443.89 K
Table of Contents
2296 kB
Section 1: High Speed Data Conversion Overview
Section 2: Optimizing Data Converter Interfaces
1677 kB
Section 3: DAC, DDS, PLL's, and Clock Distribution
7676 kB
Section 4: PC Board Layout and Design Tools
3570 kB
MT-075: 高速ADC用差分驱动器概述
183 kB
MT-073: 高速可变增益放大器(VGA)
177 kB
MT-058: 反馈电容对VFB和CFB运算放大器的影响
320 kB
MT-076:差分驱动器分析
95 kB
MT-033:电压反馈型运算放大器的增益和带宽
251 kB
Understanding Advanced Processor Features Promotes Efficient Coding
432 kB
ZIP
ADRF5250 S-Parameters
1.35 M
ZIP
AD9208 S-Parameters
2 M
ZIP
AD9208 Delphi Model
1.25 K
AD9208: 14-Bit, 3 GSPS, JESD204B, Dual Analog-to-Digital Converter Data Sheet
1.8 M
UG-893: Evaluating the 8-Lead MSOP Devices in the Switch/Mux Portfolio
270.55 K
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
精密产品与信号链解决方案:选型指南2019
13.38 M
IBS
ADAQ7980/ADAQ7988 IBIS Model
297.53 K
ZIP
ADAQ798x Evaluation Software
274.22 M
Assembly
345.19 K
XLSX
Bill of Materials
22.93 K
Layout
949.91 K
Schematic
313.98 K
AN-1380:产生故障保护开关的副故障电源
328.29 K
AN-1359:采用ADP5070的低噪声、双电源解决方案为单电源系统中的精密双极性DAC AD5761R供电
1.61 M
AN-1387:应用ADA4177系列输入过压保护运算放大器的实际设计考虑
307.65 K
ADSY1100 Brochure
2.26 M
DC2828A - Schematic
122.76 K
Silent Switcher Technology
1.74 M
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}