MAX7042

PRODUCTION

308MHz/315MHz/418MHz/433.92MHz Low-Power, FSK Superheterodyne Receiver

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • +2.4V to +3.6V or +4.5V to +5.5V Single-Supply Operation
  • Four User-Selectable Carrier Frequencies 308, 315, 418, and 433.92MHz
  • -110dBm RF Input Sensitivity at 315MHz
  • -109dBm RF Input Sensitivity at 433.92MHz
  • Fast Startup (< 250µs)
  • Small 32-Pin TQFN Package
  • Low Operating Supply Current
    • 6.2mA Continuous
    • 20nA Power-Down
  • Integrated PLL, VCO, and Loop Filter
  • 45dB Integrated Image Rejection
  • Selectable IF BW with External Filter
  • Positive and Negative Peak Detectors
  • RSSI Output
MAX7042
308MHz/315MHz/418MHz/433.92MHz Low-Power, FSK Superheterodyne Receiver
MAX7042: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
RF Transmitters 1
MAX1479 PRODUCTION 300MHz to 450MHz Low-Power, Crystal-Based +10dBm ASK/FSK Transmitter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX7042EVKIT

Evaluation Kit for the MAX7042

Features and Benefits

  • Proven PCB Layout
  • Proven Components Parts List
  • Multiple Test Points Provided On Board
  • Available in 315MHz or 433.92MHz Optimized Versions
  • 308MHz and 418MHz Operation Possible by Changing Components
  • Fully Assembled and Tested
  • Can Operate as a Stand-Alone Receiver with the Addition of an Antenna

Product Details

The MAX7042 evaluation kit (EV kit) allows for a detailed evaluation of the MAX7042 superheterodyne receiver. It enables testing of the device's RF performance and requires no additional support circuitry. The RF input circuit is designed to work with a 50Ω source impedance RF signal generator and has an SMA connector for convenient connection to test equipment. The EV kit can also directly interface to the user's embedded design for easy data decoding.

The MAX7042 EV kit comes in two versions, a 315MHz version and a 433.92MHz version. The passive components are optimized for these frequencies. These components can be changed to work at 308MHz and 418MHz. In addition, the 4kbps Manchester received data rate can be adjusted from 0kbps to 33kbps by changing two more components.

For easy implementation into the customer's design, the MAX7042 EV kit also features a proven PCB layout that can be duplicated easily for quicker time to market. The EV kit Gerber files are available upon request.

Applications

  • Home and Office Lighting Control
  • Home Automation
  • Local Telemetry Systems
  • Remote Keyless Entry (RKE)
  • Remote Sensing
  • Security Systems
  • Smoke Alarms
  • Tire-Pressure Monitoring (TPM)

MAX7042EVKIT
Evaluation Kit for the MAX7042

Latest Discussions

No discussions on MAX7042 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed