Evaluation & Development Platforms

Many evaluation boards require varing levels of register configuration, data storage, data processing, and graphical interfaces. Find which platform board you should use with your evaluation board.

Analysis | Control | Evaluation (ACE) Software

ADI’s “Analysis, Control, Evaluation” (ACE) is a desktop software application which allows the evaluation and control of multiple evaluation systems, from across ADI’s product portfolio. The application consists of a common framework and individual component specific plug-ins. ACE is designed to educate the user in the functional operation of the component and allow the user to access the system at a level of abstraction with which they are comfortable.   View More

Robot Operating System (ROS) Development Platforms

These modules, reference designs, and development platforms combine the necessary technologies, tools, and software for rapid system integration of ROS elements in industrial applications.   View More

High-Speed Converter Data Source/Capture Boards

Shorten design times by using evaluation boards that quickly showcase the features and performance of selected products. Each evaluation board mates to a data source/capture carrier board, to allow easily capture samples from an ADC or similarly source samples to a DAC. Two types of data capture kits available, FPGA-based and FIFO-based.   View More

System Demonstration Platform (SDP)

The System Demonstration Platform (SDP) is a collection of controller boards, interposer boards, and daughter boards used for easy, low cost evaluation of ADI components and reference circuits.   View More

Linduino

Linduino is Analog Devices' Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits.   View More

Open Hardware Development Platforms

Analog Devices' family of ADICUP development platforms delivers industrial grade processing and sensing capabilities in an open design environment. Form-factor compatibility with interfaces such as Arduino, Pmod, and Grove coupled with signal chain and sensor shields provide flexibility in end-to-end application specific development.   View More

Condition-based Monitoring (CbM) Development Platforms

Analog Devices condition-based monitoring development platforms combine sensor and signal chain technologies with the embedded software required to integrate these technologies and accelerate sensor data collection.   View More

Inertial MEMS Sensor Evaluation Tools

iMEMS evaluation platforms, allow PC connectivity and data reading of Analog Devices accelerometers, gyroscopes, and inertial measurement units.   View More

Signal Chain Power (SCP) Hardware Evaluation Platform

The Signal Chain Power (SCP) hardware platform enables signal chain designers to quickly develop, prototype, and evaluate complete power solutions for instrumentation, test & measurement, and industrial automation precision signal chains.   View More

Data Pattern Generator (DPG) High-Speed DAC Evaluation Platform

The Data Pattern Generator is a bench-top instrument for driving vectors into Analog Devices' high-speed Digital-to-Analog converters.   View More

LinearLab Tools

LinearLabTools is a collection of MATLAB® and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.   View More

Converter Evaluation and Development Board (CED)

The converter evaluation board (CED) is designed to evaluation and demonstrate Analog Devices precision converter products.   View More