LinearLab Tools

LinearLabTools is a collection of MATLAB® and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.

An evaluation board for a data converter will typically plug into an accompanying controller board, which is then connected to a host computer running a Linear supplied GUI program such as PScope for Analog-to-Digital converters or LTDACgen for Digital-to-Analog converters. The GUI allows basic performance measurements to be made, but it is not designed to run arbitrary sequences of tests or communicate with other hardware, as is often required by customers when evaluating a part for their own application. LinearLabTools allows customers to control Linear’s data converter demo boards as they would any other piece of test equipment, using their own software.

There’s more…

The LinearLabTools package also contains various application examples, simulations, and educational programs that demonstrate mixed signal concepts.

Quick Start

Complete MATLAB Installation Instructions

Complete Python Installation Instructions

1) Install the appropriate GUI (PScope for ADCs or LTDACgen for DACs) that goes along with the demo board being evaluated, which will be detailed in the board’s demo manual. This ensures that the correct drivers are installed, and allows the system to be tested for basic functionality before attempting to access through LinearLabTools.

2) Follow the procedure in the board’s demo manual. This will include powering up the board, applying appropriate clock signals, and making the appropriate connections to analog inputs and outputs.

3) Download the LinearLabTools installer. Both 32-bit and 64-bit installers are provided. Choose the version that matches the calling software (for example, 32 or 64-bit MATLAB), not the operating system. Extract this file to any convenient location, but maintain the directory structure.

Download 32-bit installer

Download 64-bit installer

4m) MATLAB Users: All LinearLabTools MATLAB scripts are tested using the base version of MATLAB with some scripts requiring signal processing toolbox for extra features. These features can be commented out if needed."

Open MATLAB. In the MATLAB subdirectory, run Test_LinearLabTools_MATLAB.m. The following screen should appear:

4p) Python Users: Dependencies are kept to a minimum, but NumPy, SciPy, and Matplotlib are required for the test scripts. All LinearLabTools Python scripts are tested using the distribution provided by Continuum Analytics, avaliable at this URL:

https://store.continuum.io/cshop/anaconda/

(Anaconda is preconfigured with the required dependencies.)

Open the Spyder debugger or your Python environment. In the \python\Test_LinearLabTools_Python subdirectory, run the Test_LinearLabTools_Python.py file. The following screen should appear:

5m) Navigate to the \MATLAB\DemoBoardExamples\LTCxxxx directory, where xxxx is the part number of the device you are evaluating. Run the LTCxxxx_DCyyyy.m file, which will typically run through a series of operations demonstrating the various features of the demo board.

5p) Navigate to the \Python\DemoBoardExamples\LTCxxxx directory, where xxxx is the part number of the device you are evaluating. Run the LTCxxxx_DCyyyy.py file, which will typically run through a series of operations demonstrating the various features of the demo board.

5) Modify the example code as you see fit, or incorporate into your own test routines!

Controller Boards

  • Based on Atmel 8-Bit AVR MCU
  • Arduino Uno Form Factor Connector
  • 14-pin Quik-Eval Connector for ADI Evaluation Boards
  • Selectable I/O Voltage for Quik-Eval Connector
  • Simple USB port interface for Power and Data
    • USB host is galvanically isolated
  • Based on Xilinx CoolRunner CPLD
  • Supports CMOS/TTL ADC up to 135 MSPS
  • Simple USB port interface for power and data
    • 6V External Supply must be used for fastest ADC’s
  • Connects to ADC boards via 40-pin edge header
  • Collects up to 128K Word Samples
  • Can use external trigger via BNC Connector
  • Based on Xilinx Spartan-3 FPGA
  • Supports CMOS/LVDS ADC up to 250 MSPS
  • Simple USB port interface for power and data
    • 6V External Supply must be used for LVDS ADC’s
  • Connects to ADC boards via 100-pin edge header
  • Can use external trigger via BNC Connector
  • Collects up to 256K Word Samples.

Interposer Boards

  • Converts 100-Pin ADC Edge Connector to HSMC Connector
  • Connects to SoCkit Cyclone 5 Board from Arrow Electronics
    • Based on Altera Cyclone 5 FPGA
  • Converts 40-Pin ADC Edge Connector to HSMC Connector
  • Connects to SoCkit Cyclone 5 Board from Arrow Electronics
    • Based on Altera Cyclone 5 FPGA

COMPATIBLE PRODUCT EVALUATION BOARDS

This controller board was designed to be used in conjunction with various ADI component evaluation boards as part of a customer evaluation environment. The following boards are compatible with the LinearLabs tools and this controller board.

Product (23)

Recommended Controller
Active Filters (1)
X+
Dual Matched, High Frequency Bandpass/Lowpass Filters
Linduino DC2026C
14-Bit, 125Msps Dual-Channel IF/Baseband Receiver Subsystem
DC890B
14-Bit Direct Conversion Receiver Subsystem
DC890B
12-Bit Digital Pre-Distortion μModule Receiver Subsystem
DC890B
16-Bit, 25Msps IF/Baseband Receiver Subsystem
DC890B
16-Bit IF/Baseband Receiver Subsystem
DC890B
High Voltage I2C Current and Voltage Monitor
Linduino DC2026C
Octal I2C Voltage, Current, and Temperature Monitor
Linduino DC2026C
Quad I2C Voltage, Current and Temperature Monitor
Linduino DC2026C
Multi-Sensor High Accuracy Digital Temperature Measurement System with EEPROM
Linduino DC2026C
Multi-Sensor High Accuracy Digital Temperature Measurement System with EEPROM
Linduino DC2026C
Multi-Sensor High Accuracy Digital Temperature Measurement System
Linduino DC2026C
Wide Range I2C Power, Charge and Energy Monitor
Linduino DC2026C
Wide Range I2C Power Monitor
Linduino DC2026C
24-Bit Over-Sampling ADC with Configurable Flat Passband Digital Filter
Linduino DC2026C
24-Bit Over-Sampling ADC with Configurable Flat Passband Digital Filter
DC890B
32-Bit Over-Sampling ADC with Configurable Digital Filter
DC890B
32-Bit Over-Sampling ADC with Configurable Digital Filter
Linduino DC2026C
32-Bit Over-Sampling ADC with Configurable Digital Filter
Linduino DC2026C
32-Bit Over-Sampling ADC with Configurable Digital Filter
DC890B
24-Bit 8-/16-Channel ΔΣ ADC with Easy Drive Input Current Cancellation and I2C Interface
Linduino DC2026C
24-Bit 8-/16-Channel ΔΣ ADC with Easy Drive Input Current Cancellation
Linduino DC2026C
16-Bit 8-/16-Channel ΔΣ ADC with Easy Drive Input Current Cancellation and I2C Interface
Linduino DC2026C
16-Bit 8-/16-Channel ΔΣ ADC with Easy Drive Input Current Cancellation
Linduino DC2026C
16-Bit 8-/16-Channel ΔΣ ADC with PGA, Easy Drive and I2C Interface
Linduino DC2026C
16-Bit 8-/16-Channel ΔΣ ADC with PGA and Easy Drive Input Current Cancellation
Linduino DC2026C
24-Bit ΔΣ ADC with Easy Drive Input Current Cancellation
Linduino DC2026C
Selectable 208sps/833sps, 16-Bit I2C ΔΣ ADCs with 10ppm/°C Max Precision Reference
Linduino DC2026C
Differential Ultra-Tiny, 16-Bit I2C ΔΣ ADCs with 10ppm/°C Max Precision Reference
Linduino DC2026C
Ultra-Tiny, 16-Bit ΔΣ ADCs with 10ppm/°C Max Precision Reference
Linduino DC2026C
24-Bit High Speed 8-/16-Channel ∆∑ ADCs with Selectable Speed/Resolution
Linduino DC2026C
24-Bit High Speed 4-Channel ΔΣ ADC with Integrated Amplifier
Linduino DC2026C
24-Bit High Speed Differential ∆∑ ADC with Selectable Speed/Resolution
Linduino DC2026C
1-/2-Channel 20-Bit µPower No Latency ∆Σ ADCs in MSOP-10
Linduino DC2026C
8-/16-Channel 24-Bit No Latency ∆Σ ADCs
Linduino DC2026C
16-Bit, 1Msps SAR ADC With 94dB SNR
DC718C
16-Bit, 500ksps SAR ADC with 94dB SNR
DC718C
16-Bit, 250ksps SAR ADC with 94dB SNR
DC718C
18-Bit, 2.5Msps SAR ADC with Pin-Configurable Analog Input Range and 99.8dB SNR
DC718C
16-Bit, 2.5Msps SAR ADC with Pin-Configurable Analog Input Range and 96dB SNR
DC718C
18-Bit, 15Msps SAR ADC
DC718C
16-Bit, 15Msps SAR ADC
DC718C
18-Bit, 10Msps SAR ADC
DC718C
16-Bit, 10Msps SAR ADC
DC718C
18-Bit, 5Msps SAR ADC
DC718C
16-Bit, 5Msps SAR ADC
DC718C
16-Bit, 1Msps, Low Power SAR ADC with Serial Interface
Linduino DC2026C
16-Bit, 1Msps, Low Power SAR ADC with Serial Interface
DC718C
16-Bit, 500ksps, Low Power SAR ADC with Serial Interface
Linduino DC2026C
16-Bit, 500ksps, Low Power SAR ADC with Serial Interface
DC718C
16-Bit, 250ksps, Low Power SAR ADC with Serial Interface
DC718C
16-Bit, 250ksps, Low Power SAR ADC with Serial Interface
Linduino DC2026C
24-Bit, 1.5Msps/2Msps, Low Power SAR ADC with Integrated Digital Filter
DC890B
24-Bit, 1.5Msps/2Msps, Low Power SAR ADC with Integrated Digital Filter
Linduino DC2026C
16-Bit, 2Msps, Low Power SAR ADC with 96.2dB SNR
DC718C
16-Bit, 2Msps, Low Power SAR ADC with 96.2dB SNR
Linduino DC2026C
18-Bit, 1.6Msps, Low Power SAR ADC with 101.2dB SNR
DC718C
18-Bit, 1.6Msps, Low Power SAR ADC with 101.2dB SNR
Linduino DC2026C
20-Bit, 1Msps, Low Power SAR ADC with 0.5ppm INL
DC890B
20-Bit, 1Msps, Low Power SAR ADC with 0.5ppm INL
Linduino DC2026C
18-Bit, 1Msps, Low Power SAR ADC with 102dB SNR
DC718C
18-Bit, 1Msps, Low Power SAR ADC with 102dB SNR
Linduino DC2026C
16-Bit, 1Msps, Low Power SAR ADC with 97dB SNR
Linduino DC2026C
16-Bit, 1Msps, Low Power SAR ADC with 97dB SNR
DC718C
20-Bit, 500ksps, Low Power SAR ADC with 0.5ppm INL
Linduino DC2026C
20-Bit, 500ksps, Low Power SAR ADC with 0.5ppm INL
DC890B
18-Bit, 500ksps, Low Power SAR ADC with 102dB SNR
Linduino DC2026C
18-Bit, 500ksps, Low Power SAR ADC with 102dB SNR
DC718C
16-Bit, 500ksps, Low Power SAR ADC with 97dB SNR
DC718C
16-Bit, 500ksps, Low Power SAR ADC with 97dB SNR
Linduino DC2026C
20-Bit, 250ksps, Low Power SAR ADC with 0.5ppm INL
DC890B
20-Bit, 250ksps, Low Power SAR ADC with 0.5ppm INL
Linduino DC2026C
18-Bit, 250ksps, Low Power SAR ADC with 102dB SNR
DC718C
18-Bit, 250ksps, Low Power SAR ADC with 102dB SNR
Linduino DC2026C
16-Bit, 250ksps, Low Power SAR ADC with 97dB SNR
Linduino DC2026C
16-Bit, 250ksps, Low Power SAR ADC with 97dB SNR
DC718C
16-Bit, 1.6Msps, 8-Channel SAR ADC with 96dB SNR
DC890B
16-Bit, 1.6Msps, 8-Channel SAR ADC with 96dB SNR
Linduino DC2026C
18-Bit, 1Msps, 8-Channel SAR ADC with 100dB SNR
DC890B
18-Bit, 1Msps, 8-Channel SAR ADC with 100dB SNR
Linduino DC2026C
16-Bit, 1Msps, 8-Channel SAR ADC with 96dB SNR
DC890B
16-Bit, 1Msps, 8-Channel SAR ADC with 96dB SNR
Linduino DC2026C
18-Bit, 500ksps, 8-Channel SAR ADC with 100dB SNR
DC890B
18-Bit, 500ksps, 8-Channel SAR ADC with 100dB SNR
Linduino DC2026C
16-Bit, 500ksps, 8-Channel SAR ADC with 96dB SNR
DC890B
16-Bit, 500ksps, 8-Channel SAR ADC with 96dB SNR
Linduino DC2026C
16-Bit, 2Msps, Pseudo- Differential Unipolar SAR ADC with 94dB SNR
DC718C
16-Bit, 2Msps, Pseudo- Differential Unipolar SAR ADC with 94dB SNR
Linduino DC2026C
18-Bit, 1.6Msps, Pseudo- Differential Unipolar SAR ADC with 96.5dB SNR
Linduino DC2026C
18-Bit, 1.6Msps, Pseudo- Differential Unipolar SAR ADC with 96.5dB SNR
DC718C
24-Bit, 1Msps, Pseudo- Differential Unipolar SAR ADC with Integrated Digital Filter
DC890B
24-Bit, 1Msps, Pseudo- Differential Unipolar SAR ADC with Integrated Digital Filter
Linduino DC2026C
18-Bit, 1Msps, Pseudo-Differential Unipolar SAR ADC with 97dB SNR
DC718C
18-Bit, 1Msps, Pseudo-Differential Unipolar SAR ADC with 97dB SNR
Linduino DC2026C
16-Bit, 1Msps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR
DC718C
16-Bit, 1Msps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR
Linduino DC2026C
18-Bit, 500ksps, Pseudo-Differential Unipolar SAR ADC with 97dB SNR
DC718C
18-Bit, 500ksps, Pseudo-Differential Unipolar SAR ADC with 97dB SNR
Linduino DC2026C
16-Bit, 500ksps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR
DC718C
16-Bit, 500ksps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR
Linduino DC2026C
3Msps, 12-Bit Serial Sampling ADCs in TSOT
DC890B
3Msps, 12-Bit Serial Sampling ADCs in TSOT
Linduino DC2026C
1Msps, 12-Bit Serial Sampling ADCs in TSOT
DC890B
1Msps, 12-Bit Serial Sampling ADCs in TSOT
Linduino DC2026C
18-Bit, 250ksps, Pseudo-Differential Unipolar SAR ADC with 97dB SNR
DC718C
18-Bit, 250ksps, Pseudo-Differential Unipolar SAR ADC with 97dB SNR
Linduino DC2026C
16-Bit, 250ksps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR
DC718C
16-Bit, 250ksps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR
Linduino DC2026C
500ksps, 12-Bit Serial ADCs in TSOT-23
Linduino DC2026C
500ksps, 12-Bit Serial ADCs in TSOT-23
DC890B
250ksps, 12-Bit Serial ADCs in TSOT-23
DC890B
250ksps, 12-Bit Serial ADCs in TSOT-23
Linduino DC2026C
100ksps, 12-Bit Serial ADCs in TSOT-23
DC890B
100ksps, 12-Bit Serial ADCs in TSOT-23
Linduino DC2026C
Buffered Octal, 18-Bit, 200ksps/Ch Differential ±10.24V ADC with 30VP-P Common Mode Range
Linduino DC2026C
Buffered Octal, 18-Bit, 200ksps/Ch Differential ±10.24V ADC with 30VP-P Common Mode Range
DC890B
Buffered Octal, 16-Bit, 200ksps/Ch Differential ±10.24V ADC with 30VP-P Common Mode Range
DC890B
Buffered Octal, 16-Bit, 200ksps/Ch Differential ±10.24V ADC with 30VP-P Common Mode Range
Linduino DC2026C
Serial 14-Bit, 3.5Msps Sampling ADC with Bipolar inputs
DC890B
Serial 12-Bit, 3.5Msps Sampling ADC with Shutdown
DC890B
Serial 14-Bit, 3.5Msps Sampling ADCs with Unipolar input
DC890B
Serial 12-Bit, 3.5Msps Sampling ADCs with Shutdown
DC890B
6 Channel, 14-Bit, 1.5Msps Simultaneous Sampling ADC with Shutdown
DC890B
Octal, 18-Bit, 200ksps Differential ±10.24V Input SoftSpan ADC with Wide Input Common Mode Range
DC890B
Octal, 18-Bit, 200ksps Differential ±10.24V Input SoftSpan ADC with Wide Input Common Mode Range
Linduino DC2026C
Octal, 16-Bit, 200ksps Differential ±10.24V Input SoftSpan ADC with Wide Input Common Mode Range
DC890B
Octal, 16-Bit, 200ksps Differential ±10.24V Input SoftSpan ADC with Wide Input Common Mode Range
Linduino DC2026C
Octal, 18-Bit, 200ksps Differential SoftSpan ADC with Wide Input Common Mode Range
DC890B
Octal, 18-Bit, 200ksps Differential SoftSpan ADC with Wide Input Common Mode Range
Linduino DC2026C
Octal, 16-Bit, 200ksps Differential SoftSpan ADC with Wide Input Common Mode Range
Linduino DC2026C
Octal, 16-Bit, 200ksps Differential SoftSpan ADC with Wide Input Common Mode Range
DC890B
Quad, 18-Bit, 400ksps/ch Differential SoftSpan ADC with Wide Input Common Mode Range
Linduino DC2026C
Quad, 18-Bit, 400ksps/ch Differential SoftSpan ADC with Wide Input Common Mode Range
DC890B
Quad, 16-Bit, 400ksps/ch Differential SoftSpan ADC with Wide Input Common Mode Range
DC890B
Quad, 16-Bit, 400ksps/ch Differential SoftSpan ADC with Wide Input Common Mode Range
Linduino DC2026C
Dual, 18-Bit, 666ksps/ch Differential SoftSpan ADC with Wide Input Common Mode Range
DC890B
Dual, 18-Bit, 666ksps/ch Differential SoftSpan ADC with Wide Input Common Mode Range
Linduino DC2026C
Dual, 16-Bit, 666ksps/ch Differential SoftSpan ADC with Wide Input Common Mode Range
DC890B
Dual, 16-Bit, 666ksps/ch Differential SoftSpan ADC with Wide Input Common Mode Range
Linduino DC2026C
18-Bit, 1Msps, ±10.24V True Bipolar, Fully Differential Input ADC with 100dB SNR
DC718C
18-Bit, 1Msps, ±10.24V True Bipolar, Fully Differential Input ADC with 100dB SNR
Linduino DC2026C
18-Bit, 500ksps, ±10.24V True Bipolar, Fully Differential Input ADC with 100dB SNR
DC718C
18-Bit, 500ksps, ±10.24V True Bipolar, Fully Differential Input ADC with 100dB SNR
Linduino DC2026C
18-Bit, 250ksps, ±10.24V True Bipolar, Fully Differential Input ADC with 100dB SNR
Linduino DC2026C
18-Bit, 250ksps, ±10.24V True Bipolar, Fully Differential Input ADC with 100dB SNR
DC718C
18-Bit, 1Msps 8-Channel Differential ±10.24V Input SoftSpan ADC with Wide Input Common Mode Range
DC890B
18-Bit, 1Msps 8-Channel Differential ±10.24V Input SoftSpan ADC with Wide Input Common Mode Range
Linduino DC2026C
16-Bit, 1Msps 8-Channel Differential ±10.24V Input SoftSpan ADC with Wide Input Common Mode Range
DC890B
16-Bit, 1Msps 8-Channel Differential ±10.24V Input SoftSpan ADC with Wide Input Common Mode Range
Linduino DC2026C
Buffered 8-Channel, 18-Bit, 800ksps Differential ±10.24V ADC with 30VP-P Common Mode Range
DC890B
Buffered 8-Channel, 18-Bit, 800ksps Differential ±10.24V ADC with 30VP-P Common Mode Range
Linduino DC2026C
Buffered 8-Channel, 16-Bit, 800ksps Differential ±10.24V ADC with 30VP-P Common Mode Range
DC890B
Buffered 8-Channel, 16-Bit, 800ksps Differential ±10.24V ADC with 30VP-P Common Mode Range
Linduino DC2026C
18-Bit, 1Msps, ±10.24V True Bipolar, Pseudo-Differential Input ADC with 95dB SNR
DC718C
18-Bit, 1Msps, ±10.24V True Bipolar, Pseudo-Differential Input ADC with 95dB SNR
Linduino DC2026C
16-Bit, 1Msps, ±10.24V True Bipolar, Pseudo-Differential Input ADC with 93.5dB SNR
DC718C
16-Bit, 1Msps, ±10.24V True Bipolar, Pseudo-Differential Input ADC with 93.5dB SNR
Linduino DC2026C
18-Bit, 500ksps, ±10.24V True Bipolar, Pseudo-Differential Input ADC with 95dB SNR
Linduino DC2026C
18-Bit, 500ksps, ±10.24V True Bipolar, Pseudo-Differential Input ADC with 95dB SNR
DC718C
16-Bit, 500ksps, ±10.24V True Bipolar, Pseudo-Differential Input ADC with 93.5dB SNR
Linduino DC2026C
16-Bit, 500ksps, ±10.24V True Bipolar, Pseudo-Differential Input ADC with 93.5dB SNR
DC718C
18-Bit, 250ksps, ±10.24V True Bipolar, Pseudo-Differential Input ADC with 95dB SNR
DC718C
18-Bit, 250ksps, ±10.24V True Bipolar, Pseudo-Differential Input ADC with 95dB SNR
Linduino DC2026C
16-Bit, 250ksps, ±10.24V True Bipolar, Pseudo-Differential Input ADC with 93.5dB SNR
Linduino DC2026C
16-Bit, 250ksps, ±10.24V True Bipolar, Pseudo-Differential Input ADC with 93.5dB SNR
DC718C
Quad, 16-Bit, 5Msps/Ch Simultaneous Sampling ADC
DC890B
Quad, 14-Bit + Sign, 5Msps/Ch Simultaneous Sampling ADC
DC890B
Quad, 12-Bit + Sign, 5Msps/Ch Simultaneous Sampling ADC
DC890B
Quad, 16-Bit, 2Msps/Ch Simultaneous Sampling ADC
DC890B
Quad, 14-Bit + Sign, 2Msps/Ch Simultaneous Sampling ADC
DC890B
Quad, 12-Bit + Sign, 2Msps/Ch Simultaneous Sampling ADC
DC890B
Dual, 16-Bit, 5Msps Differential Input ADC with Wide Input Common Mode Range
DC890B
Dual, 14-Bit + Sign, 5Msps Differential Input ADC with Wide Input Common Mode Range
DC890B
Dual, 12-Bit + Sign, 5Msps Differential Input ADC with Wide Input Common Mode Range
DC890B
Dual, 16-Bit, 2Msps Differential Input ADC with Wide Input Common Mode Range
DC890B
Dual, 14-Bit + Sign, 2Msps Differential Input ADC with Wide Input Common Mode Range
DC890B
Dual, 12-Bit + Sign, 2Msps Differential Input ADC with Wide Input Common Mode Range
DC890B
Octal, 16-Bit, 1.5Msps/Ch Simultaneous Sampling ADC
DC890B
Octal, 14-Bit + Sign, 1.5Msps/Ch Simultaneous Sampling ADC
DC890B
Octal, 12-Bit + Sign, 1.5Msps/Ch Simultaneous Sampling ADC
DC890B
12-Bit, 5Msps Serial Sampling ADC in TSOT
DC718C
12-Bit, 5Msps Serial Sampling ADC in TSOT
Linduino DC2026C
14-Bit, 4.5Msps Serial Sampling ADC in TSOT
DC718C
14-Bit, 4.5Msps Serial Sampling ADC in TSOT
Linduino DC2026C
14-Bit, 2.5Msps Serial Sampling ADC in TSOT
DC718C
14-Bit, 2.5Msps Serial Sampling ADC in TSOT
Linduino DC2026C
12-Bit, 2.5Msps Serial Sampling ADC in TSOT
DC718C
12-Bit, 2.5Msps Serial Sampling ADC in TSOT
Linduino DC2026C
14-Bit, 500ksps Serial Sampling ADC in TSOT
Linduino DC2026C
14-Bit, 500ksps Serial Sampling ADC in TSOT
DC718C
12-Bit, 500ksps Serial Sampling ADC in TSOT
DC718C
12-Bit, 500ksps Serial Sampling ADC in TSOT
Linduino DC2026C
16-Bit, 5Msps Differential Input ADC with Wide Input Common Mode Range
DC890B
14-Bit + Sign, 5Msps Differential Input ADC with Wide Input Common Mode Range
DC890B
12-Bit + Sign, 5Msps Differential Input ADC with Wide Input Common Mode Range
DC890B
16-Bit, 2Msps Differential Input ADC with Wide Input Common Mode Range
DC890B
14-Bit + Sign, 2Msps Differential Input ADC with Wide Input Common Mode Range
DC890B
12-Bit + Sign, 2Msps Differential Input ADC with Wide Input Common Mode Range
DC890B
8-Channel, 12-Bit SAR ADC with I2C Interface
Linduino DC2026C
Low Noise, 500ksps, 8-Channel, 12-Bit ADC
Linduino DC2026C
Low Noise, 500ksps, 8-Channel, 12-Bit ADC
DC890B
2-Channel, 12-Bit ADCs with I2C Compatible Interface
Linduino DC2026C
Low Noise, 500ksps, 1-/2-Channel, 12-Bit ADCs
DC890B
Low Noise, 500ksps, 1-/2-Channel, 12-Bit ADCs
Linduino DC2026C
1-Channel, 12-Bit ADCs with I2C Compatible Interface
Linduino DC2026C
Dual 14-Bit, 80Msps Low Power 3V ADC
DC890B
Dual 14-Bit, 65Msps Low Power 3V ADCs
DC890B
Dual 14-Bit, 65Msps Low Power 3V ADCs
DC718C
Dual 14-Bit, 40Msps Low Power 3V ADCs
DC890B
Dual 14-Bit, 40Msps Low Power 3V ADCs
DC718C
Dual 14-Bit, 25Msps Low Power 3V ADCs
DC890B
Dual 14-Bit, 25Msps Low Power 3V ADCs
DC718C
Dual 14-Bit, 10Msps Low Power 3V ADC
DC890B
Dual 14-Bit, 10Msps Low Power 3V ADC
DC718C
Dual 12-Bit, 80Msps Low Power 3V ADC
DC890B
Dual 12-Bit, 65Msps Low Power 3V ADCs
DC718C
Dual 12-Bit, 65Msps Low Power 3V ADCs
DC890B
Dual 12-Bit, 40Msps Low Power 3V ADCs
DC890B
Dual 12-Bit, 40Msps Low Power 3V ADCs
DC718C
Dual 12-Bit, 25Msps Low Power 3V ADCs
DC890B
Dual 12-Bit, 25Msps Low Power 3V ADCs
DC718C
Dual 12-Bit, 10Msps Low Power 3V ADC
DC890B
Dual 12-Bit, 10Msps Low Power 3V ADC
DC718C
Dual 10-Bit, 80Msps Low Noise 3V ADC
DC890B
Dual 10-Bit, 65Msps Low Noise 3V ADCs
DC890B
Dual 10-Bit, 65Msps Low Noise 3V ADCs
DC718C
Dual 10-Bit, 40Msps Low Noise 3V ADCs
DC890B
Dual 10-Bit, 40Msps Low Noise 3V ADCs
DC718C
Dual 10-Bit, 25Msps Low Noise 3V ADCs
DC890B
Dual 10-Bit, 25Msps Low Noise 3V ADCs
DC718C
Dual 14-Bit, 125Msps Low Power 3V ADC
DC890B
Dual 14-Bit, 105Msps Low Power 3V ADC
DC890B
Dual 12-Bit, 125Msps Low Power 3V ADC
DC890B
Dual 12-Bit, 105Msps Low Power 3V ADC
DC890B
Dual 10-Bit, 125Msps Low Power 3V ADC
DC890B
Dual 10-Bit, 105Msps Low Noise 3V ADC
DC890B
16-Bit, 105Msps Serial Output ADC (JESD204)
DC890B
16-Bit, 80Msps Serial Output ADC (JESD204)
DC890B
16-Bit, 65Msps Serial Output ADC (JESD204)
DC890B
16-Bit, 20Msps Low Noise Dual ADC
DC890B
16-Bit, 20Msps Low Noise ADC
DC890B
14-Bit, 150Msps Ultralow Power 1.8V ADC
DC890B
12-Bit, 150Msps Ultralow Power 1.8V ADC
DC890B
14-Bit, 125Msps Ultra-Low Power 1.8V ADCs
DC890B
12-Bit, 125Msps Ultralow Power 1.8V ADCs
DC890B
14-Bit, 105Msps Ultra-Low Power 1.8V ADCs
DC890B
12-Bit, 105Msps Ultralow Power 1.8V ADCs
DC890B
14-Bit, 80Msps Ultra-Low Power 1.8V ADCs
DC890B
12-Bit, 80Msps Ultralow Power 1.8V ADCs
DC890B
14-Bit, 65Msps Ultralow Power 1.8V ADCs
DC890B
12-Bit, 65Msps Ultralow Power 1.8V ADCs
DC890B
14-Bit, 40Msps Ultralow Power 1.8V ADCs
DC890B
12-Bit, 40Msps Ultralow Power 1.8V ADCs
DC890B
14-Bit, 25Msps Ultralow Power 1.8V ADCs
DC890B
12-Bit, 25Msps Ultralow Power 1.8V ADCs
DC890B
14-Bit, 125Msps Low Power 3V ADCs
DC718C
14-Bit, 105Msps Low Power 3V ADCs
DC718C
12-Bit, 125Msps Low Power 3V ADCs
DC718C
12-Bit, 105Msps Low Power 3V ADCs
DC718C
10-Bit, 125Msps Low Noise 3V ADCs
DC718C
10-Bit, 105Msps Low Noise 3V ADCs
DC718C
14-Bit, 80Msps Low Power 3V ADC
DC718C
14-Bit, 65Msps Low Power 3V ADCs
DC718C
14-Bit, 40Msps Low Power 3V ADCs
DC718C
14-Bit, 25Msps 125°C ADC In LQFP
DC718C
14-Bit, 25Msps Low Power 3V ADCs
DC718C
14-Bit, 10Msps Low Power 3V ADC
DC718C
12-Bit, 250Msps ADC
DC890B
10-Bit, 250Msps ADC
DC890B
12-Bit, 210Msps ADC
DC890B
10-Bit, 210Msps ADC
DC890B
12-Bit, 170Msps ADC
DC890B
10-Bit, 170Msps ADC
DC890B
10-Bit, 80Msps Low Noise 3V ADC
DC718C
10-Bit, 65Msps Low Power 3V ADCs
DC718C
10-Bit, 40Msps Low Noise 3V ADCs
DC718C
10-Bit, 25Msps Low Noise 3V ADCs
DC718C
10-Bit, 135Msps ADC
DC718C
10-Bit, 80Msps ADCs
DC718C
10-Bit, 105Msps ADCs
DC718C
10-Bit, 135Msps ADCs
DC890B
10-Bit, 170Msps ADCs
DC890B
12-Bit, 80Msps Low Power 3V ADC
DC718C
12-Bit, 65Msps Low Power 3V ADCs
DC718C
12-Bit, 40Msps Low Power 3V ADCs
DC718C
12-Bit, 25Msps 125°C ADC in LQFP
DC718C
12-Bit, 25Msps Low Power 3V ADC
DC718C
12-Bit, 10Msps Low Power 3V ADC
DC718C
12-Bit, 135Msps ADC
DC718C
12-Bit, 80Msps ADCs
DC718C
11-Bit, 105Msps ADC
DC718C
12-Bit, 105Msps ADCs
DC718C
12-Bit, 135Msps ADCs
DC890B
12-Bit, 185Msps ADC
DC890B
12-Bit, 170Msps ADCs
DC890B
16-Bit, 105Msps Low Noise ADC
DC718C
16-Bit, 105Msps Low Noise ADC
DC890B
16-Bit, 80Msps Low Noise ADC
DC890B
16-Bit, 80Msps Low Noise ADC
DC718C
16-Bit, 65Msps Low Noise ADC
DC890B
16-Bit, 65Msps Low Noise ADC
DC718C
16-Bit, 160Msps ADC
DC890B
14-Bit, 130Msps ADC
DC890B
14-Bit, 130Msps ADC
DC718C
16-Bit, 130Msps ADC
DC890B
16-Bit, 130Msps ADC
DC718C
14-Bit, 105Msps ADC
DC718C
16-Bit, 105Msps ADC
DC718C
14-Bit, 80Msps ADC
DC718C
16-Bit, 80Msps ADC
DC718C
14-Bit, 65Msps ADC
DC718C
16-Bit, 65Msps ADCs
DC718C
16-Bit, 40Msps ADC
DC718C
16-Bit, 25Msps ADCs
DC718C
16-Bit, 10Msps ADC
DC718C
16-Bit, 20Msps ADC
DC718C
16-Bit, 20Msps Low Power Dual ADC
DC890B
16-Bit, 125Msps Low Power Dual ADCs
DC890B
16-Bit, 105Msps Low Power Dual ADCs
DC890B
16-Bit, 80Msps Low Power Dual ADCs
DC890B
16-Bit, 65Msps Low Power Dual ADCs
DC890B
16-Bit, 40Msps Low Power Dual ADCs
DC890B
16-Bit, 25Msps Low Power Dual ADCs
DC890B
16-Bit, 125Msps Low Power ADCs
DC890B
16-Bit, 105Msps Low Power ADCs
DC890B
16-Bit, 80Msps Low Power ADCs
DC890B
16-Bit, 65Msps Low Power ADCs
DC890B
16-Bit, 40Msps Low Power ADCs
DC890B
16-Bit, 25Msps Low Power ADCs
DC890B
16-Bit, 20Msps Low Power ADC
DC890B
14-Bit, 125Msps Low Power Dual ADCs
DC890B
12-Bit, 125Msps Low Power Dual ADCs
DC890B
14-Bit, 105Msps Low Power Dual ADCs
DC890B
12-Bit, 105Msps Low Power Dual ADCs
DC890B
14-Bit, 80Msps Low Power Dual ADCs
DC890B
12-Bit, 80Msps Low Power Dual ADCs
DC890B
14-Bit, 65Msps Low Power Dual ADCs
DC890B
12-Bit, 65Msps Low Power Dual ADCs
DC890B
14-Bit, 40Msps Low Power Dual ADCs
DC890B
12-Bit, 40Msps Low Power Dual ADCs
DC890B
14-Bit, 25Msps Low Power Dual ADCs
DC890B
12-Bit, 25Msps Low Power Dual ADCs
DC890B
Micropower, 3V, 16-Bit, 8-Channel 175ksps ADCs
Linduino DC2026C
16-Bit, 8-Channel 200ksps ADCs
Linduino DC2026C
µPower, 3V, 16-Bit, 150ksps 1- and 2-Channel ADCs in MSOP
DC718C
µPower, 16-Bit, 250ksps 1- and 2-Channel ADCs in SOIC
DC718C
8-Channel, 16-Bit, 100ksps SoftSpan A/D Converters with Shutdown
Linduino DC2026C
8-Channel, 14-Bit, 100ksps SoftSpan A/D Converters with Shutdown
Linduino DC2026C
8-Channel, 12-Bit, 100ksps SoftSpan A/D Converters with Shutdown
Linduino DC2026C
8-Channel, ±10V Input 16-Bit, 100ksps ADC Converter with Shutdown
Linduino DC2026C
8-Channel, ±10V Input 14-Bit, 100ksps ADC Converter with Shutdown
Linduino DC2026C
8-Channel, ±10V Input 12-Bit, 100ksps ADC Converter with Shutdown
Linduino DC2026C
14-Bit, 80Msps Wide Bandwidth ADC
DC718C
12-Bit, 80Msps Wide Bandwidth ADC
DC718C
14-Bit, 80Msps Low Noise ADC
DC718C
12-Bit, 80Msps Low Noise ADC
DC718C
Low Power,14-Bit, 25Msps ADC
DC718C
Low Noise,12-Bit, 25Msps ADC
DC718C
14-Bit, 50Msps ADC
DC718C
12-Bit, 50Msps ADC
DC718C
14-Bit, 65Msps Low Noise ADC
DC718C
12-Bit, 65Msps Low Noise ADC
DC718C
14-Bit, 6Msps, Sampling ADC
DC718C
High Speed, 16-Bit, 500ksps Sampling A/D Converter with Shutdown
DC718C
16-Bit, 250ksps, Single Supply ADC
DC718C
16-Bit, 100ksps, Sampling ADC
DC718C
High Speed, 16-Bit, 333ksps Sampling A/D Converter with Shutdown
DC718C
12-Bit, 10Msps, Sampling ADC
DC718C
6 Channel, 14-Bit, 600ksps Simultaneous Sampling ADC with Shutdown
DC890B
Serial 12-Bit/14-Bit, 3Msps Simultaneous Sampling ADCs with Shutdown
DC890B
Serial 12-Bit/14-Bit, 3Msps Simultaneous Sampling ADCs with Shutdown
DC890B
12-Bit, 5Msps, Sampling ADC
DC718C
Serial 14-Bit, 2.8Msps Sampling ADCs with Shutdown
DC890B
Serial 14-Bit, 2.8Msps Sampling ADCs with Shutdown
DC890B
Dual Input Power Manager/ 3.5A Li-Ion Battery Charger with I2C Control and USB OTG
Linduino DC2026C
12 Channel Multicell Battery Monitor with Addressable Interface, Generation 4
Linduino DC2026C
12 Channel Multicell Battery Monitor with Daisy Chain Interface, Generation 4
Linduino DC2026C
12 Channel Multicell Battery Monitor with Addressable Interface, Generation 3
Linduino DC2026C
12 Channel Multicell Battery Monitor with Daisy Chain Interface, Generation 3
Linduino DC2026C
12 Channel Multicell Battery Monitor, Upgrade to LTC6802-2
Linduino DC2026C
12 Channel Multicell Battery Monitor, Upgrade to LTC6802-1
Linduino DC2026C
Current, Voltage, and Charge Monitor for High Voltage Battery Packs
Linduino DC2026C
60V Battery Gas Gauge with Temperature, Voltage and Current Measurement
Linduino DC2026C
1A Multicell Battery Gas Gauge with Temperature, Voltage and Current Measurement
Linduino DC2026C
Multicell Battery Gas Gauge with Temperature, Voltage and Current Measurement
Linduino DC2026C
Dual Wide Range Power Monitor
Linduino DC2026C
65A+ Power/Energy Monitor with Integrated Sense Resistor
Linduino DC2026C
30A Power/Energy Monitor with Integrated Sense Resistor
Linduino DC2026C
Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
Linduino DC2026C
Ultralow Jitter, 4.5GHz PLL with 11 Outputs and JESD204B / JESD204C Support
Linduino DC2026C
Ultralow Jitter Multi-Output Clock Synthesizer with Integrated VCO
Linduino DC2026C
2GHz Low Noise Differential 16-Bit ADC Buffer
DC890B
800MHz, 31dB Range Analog-Controlled VGA
DC890B
10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver
DC890B
3GHz, Low Noise, Rail-to-Rail Input Differential Amplifier/Driver
DC718C
600MHz, Low Noise, High Precision Fully Differential Input/Output Amplifier/Driver
DC718C
200MHz, Low Noise, Low Power Fully Differential Input/Output Amplifier/Driver
DC718C
Precision, Low Power Rail-to-Rail Input/Output Differential Op Amp/SAR ADC Driver
DC718C
Precision, Low Power Rail-to-Rail Input/Output Differential Op Amp/SAR ADC Driver
Linduino DC2026C
Low Noise Single-Ended to Differential Converter/ADC Driver
DC718C
Low Noise Single-Ended to Differential Converter/ADC Driver
Linduino DC2026C
Low Noise, Low Distortion Fully Differential Input/Output Amplifier/Driver
DC718C
900MHz Low Distortion, Low Noise Differential Amplifier/ADC Driver (AV = 4V/V)
DC718C
800MHz Low Distortion, Low Noise Differential Amplifier ADC Driver (Av = 2V/V)
DC718C
Dual Serial 18-Bit SoftSpan IOUT DACs
Linduino DC2026C
Dual 16-Bit Soft-Span IOUT DACs
Linduino DC2026C
16-Channel, 12-/16-Bit Voltage Output SoftSpan DAC
Linduino DC2026C
16-Channel 16-/12-Bit ±10V VOUT SoftSpan DACs with 10ppm/°C Max Reference
Linduino DC2026C
Octal 16-Bit/12-Bit ±10V VOUT SoftSpan DACs with 10ppm/°C Max Reference
Linduino DC2026C
Quad 16-Bit/12-Bit ±10V VOUT SoftSpan DACs with 10ppm/°C Max Reference
Linduino DC2026C
Octal I2C 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference
Linduino DC2026C
Octal 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference
Linduino DC2026C
Quad I2C 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference
Linduino DC2026C
Quad 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference
Linduino DC2026C
Quad 12-/10-/8-Bit PWM to VOUT DACs with 10ppm/°C Reference
Linduino DC2026C
Dual 12-/10-/8-Bit PWM to VOUT DACs with 10ppm/°C Reference
Linduino DC2026C
16-/14-/12-Bit VOUT DACs in 3mm × 3mm DFN
Linduino DC2026C
16-/14-/12-Bit VOUT DACs in 3mm × 3mm DFN
Linduino DC2026C
Single 12-/10-/8-Bit SPI VOUT DACs with 10ppm/°C Reference
Linduino DC2026C
Octal 12-/10-/8-Bit I2C VOUT DACs with 10ppm/°C Reference
Linduino DC2026C
Quad 12-/10-/8-Bit Rail-to-Rail DACs with 10ppm/°C Reference
Linduino DC2026C
16-Bit Dual Rail-to-Rail DACs with I²C Interface
Linduino DC2026C
16-Bit, 50Msps DAC
Linduino DC2026C
16-Bit SoftSpan DACs with Programmable Output Range
Linduino DC2026C
Low Phase Noise, Triple Output Clock Distribution Divider/Driver
Linduino DC2026C
100MHz Isolated ADC Serial Interface
DC890B
100MHz Isolated ADC Serial Interface
Linduino DC2026C
isoSPI Isolated Communications Interface
Linduino DC2026C
Quad IO-Link Master Hot Swap Controller and PHY
Linduino DC2026C
Single-Bus RS485/RS232 Multiprotocol Transceiver with Switchable Termination
Linduino DC2026C
I2C to CAN-Physical Transceiver
Linduino DC2026C
3-Channel Isolated Micropower Management Unit with Seven Digital Isolators and Programmable Power Control
Linduino DC2026C
1.3A Eight-Switch Matrix LED Dimmer with CRC-8
Linduino DC2026C
Dual 750 mA LED Flash Driver with I2C-Compatible Interface
Linduino DC2026C
1.5 A LED Flash Driver with I2C-Compatible Interface
Linduino DC2026C
Single I2C/SMBus Address Translator
Linduino DC2026C
30MHz to 1300MHz Low Power Direct Quadrature Modulator
Linduino DC2026C
Very Low Noise Single-Ended SAR ADC Driver with True Zero Output
DC718C
Very Low Noise Single-Ended SAR ADC Driver with True Zero Output
Linduino DC2026C
650MHz Differential ADC Driver/Dual Selectable Gain Amplifier
DC718C
Dual 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nV√Hz Noise, Low Power Op Amps
DC890B
Dual 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nV√Hz Noise, Low Power Op Amps
Linduino DC2026C
Single 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nV√Hz Noise, Low Power Op Amps
DC718C
Single 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nV√Hz Noise, Low Power Op Amps
Linduino DC2026C
Dual 165MHz, Rail-to-Rail Input and Output, 0.95nV/√Hz Low Noise, Op Amp Family
DC718C
325MHz, Dual, Rail-to-Rail Input and Output, Low Distortion, Low Noise Precision Op Amps
DC718C
90MHz, 22V/us 16-Bit Accurate Operational Amplifier
DC890B
1.4GHz Low Phase Noise, Low Jitter PLL with Clock Distribution
Linduino DC2026C
Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Linduino DC2026C
Ultralow Noise 0.35GHz to 6GHz Fractional-N Synthesizer
Linduino DC2026C
Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Linduino DC2026C
Ultralow Noise and Spurious 0.35GHz to 6GHz Integer-N Synthesizer
Linduino DC2026C
4-Port IEEE 802.3bt PoE PSE Controller
Linduino DC2026C
8-Port PoE/PoE+/LTPoE++ PSE Analog Controller
Linduino DC2026C
Single PoE/PoE+/LTPoE++ PSE Controller
Linduino DC2026C
Single PoE+ PSE Controller
Linduino DC2026C
12-Port PoE/PoE+/LTPoE++ PSE Controller
Linduino DC2026C
12-Port PoE/PoE+/LTPoE++ PSE Analog Controller
Linduino DC2026C
Quad PoE/PoE+/LTPoE++ PSE Controller
Linduino DC2026C
16-Channel μModule PMBus Power System Manager
Linduino DC2026C
16-Channel PMBus Power System Manager
Linduino DC2026C
8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement
Linduino DC2026C
4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement
Linduino DC2026C
4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Linduino DC2026C
Dual I2C Power Supply Monitor and Margining Controller
Linduino DC2026C
Programmable Six Channel Sequencer and Voltage Supervisor with EEPROM
Linduino DC2026C
Anyside High Voltage Isolated Switch Controller with I2C Command and Telemetry
Linduino DC2026C
High Current Hot Swap Controller with I2C Compatible Monitoring
Linduino DC2026C
Hot Swap Controller with I2C Compatible Monitoring
Linduino DC2026C
Negative Voltage Hot Swap Controllers with ADC and I²C Monitoring
Linduino DC2026C
Positive High Voltage Hot Swap Controller with I2C Compatible Monitoring
Linduino DC2026C
Multiple Supply Hot Swap Controller with I2C Compatible Monitoring
Linduino DC2026C
Hot Swap Controller with I2C Compatible Monitoring
Linduino DC2026C
300MHz to 6GHz Dual Programmable Gain Downconverting Mixer
Linduino DC2026C
Programmable Hex Voltage Supervisor with EEPROM and Comparator Outputs
Linduino DC2026C
Programmable Hex Voltage Supervisor with EEPROM
Linduino DC2026C
Quad DC/DC μModule (Power Module) Regulator with Configurable 4A Output Array
Linduino DC2026C
Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Linduino DC2026C
Single Phase Step-Down DC/DC Controller with Digital Power System Management
Linduino DC2026C
Dual Output PolyPhase Step-Down DC/DC Voltage Mode Controller with Digital Power System Management
Linduino DC2026C
Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Linduino DC2026C
Dual, 2-Phase Step-Down Controller with Tracking
Linduino DC2026C
Power Management Solution for Application Processors
Linduino DC2026C
8-Output Regulator with Sequencing and I2C
Linduino DC2026C
0.25ppm Noise, Low Drift Precision References
DC890B
0.25ppm Noise, Low Drift Precision References
DC718C
0.25ppm Noise, Low Drift Precision References
Linduino DC2026C

FAQ