Open Hardware Development Platforms
Open Hardware Development Platforms
Analog Devices' family of ADICUP development platforms delivers industrial grade processing and sensing capabilities in an open design environment.
Analog Devices' family of ADICUP development platforms delivers industrial grade processing and sensing capabilities in an open design environment.
Form-factor compatibility with interfaces such as Arduino, Pmod, and Grove coupled with signal chain and sensor shields provide flexibility in end-to-end application specific development.
A continuously evolving ecosystem offers new processing and sensor capabilities targeted at various applications and an expanding toolchain combined with hardware and software design files enables faster proof-of-concept testing, providing a streamlined path from prototype to production.
Industrial IoT
Precision Measurement
Features | EVAL-ADICUP360 | EVAL-ADICUP3029 |
Processor | ARM Cortex-M3 | ARM Cortex-M3 |
Speed | 16MHz | 26MHz |
Power | 290uA/MHz | 30uA/MHz |
Typical Use-Case | • Precision measurement • Instrumentation • Industrial Automation |
• Asset Health • Healthcare • IoT Edge Nodes |
Hardware Connectors | • Arduino Uno • Arduino Due • SPI PMOD • I2C PMOD |
• Arduino Uno • I2C Grove • SPI PMOD • I2C PMOD |
Wireless Connectivity | • External 3rd party hardware modules | • Bluetooth • Wi-Fi |
IDE Support | • CrossCore Embedded Studio • IAR • Keil |
• CrossCore Embedded Studio • IAR • Keil |
Powering Options | • USB • DC Power |
• USB • DC Power • Battery (AAA) |
Onboard Debugger | Yes | Yes (breakaway) |
Additional Features | Dual 24-bit integrated sigma-delta ADCs | Enhanced Security |
ADICUP development platforms feature integrated and comprehensive tools, software, hardware and detailed support.
Prototyping
Open hardware modules and software examples enable proof-of-concept testing and customizable options for application specific development around the entire signal chain. Examples include wireless toxic gas sensing and shock detection.
Open Source
Open source toolchain support through Eclipse and Eclipse-based CrossCore Embedded Studio provides designers with a common set of development tools to enable easier and more efficient code development with no restrictions. ADICUP development platforms also support GNU Toolchain (GCC/GDB), GNU ARM Eclipse Plugin and openOCD assist in code development and debug.
Support
Support is available through the Analog Devices Wiki where all supporting documentation such as hardware and software files, application code, and tutorials on how to setup examples can be found. Additional support and questions can be asked through EngineerZone, which is supported by Analog Devices engineers.