banner background image

産業用ワイヤレス・コネクティビティ技術

産業用アプリケーションにおいては、1つのワイヤレス技術ですべてに対応できるということはありません。狭帯域幅技術と低消費電力技術は、接続の頻度が低い計測器には最適です。これに対し、複数のセンサーが同時かつ継続的に通信を行う、稼働率の高い製造現場に配置された無人搬送車(AVG)では、より広帯域幅のオプションが必要です。アナログ・デバイセズの広範なワイヤレス通信技術は、有線ネットワークを展開しなくても、リモートのセンサーやアクセスしにくい危険な場所にあるセンサーへのコネクティビティを確保できます。

 

Value and Benefits

We offer highly advanced reliable wireless subsystems and complete signal chain solutions focused on reducing the design burden and speeding up deployment. These solutions include SmartMesh®, 5G, Bluetooth® low energy (BLE), and 60 GHz latency-free wireless data interconnects. Our SmartMesh embedded products are the industry's lowest power and most reliable standards-based wireless sensor networking (WSN) products. We are the market leader in 5G radio technology and our Darwin family of microcontrollers, with an ultra-low power integrated BLE 5.2 radio, is purpose-built to solve the challenge of securely powering edge devices throughout smart factories and buildings. For robotic applications, using our 60 GHz link technology removes the physical contact and enables the rotary joint using a contactless method, reducing routine maintenance, repair, or replacement.

thumbsupImg Benefits

Reduces design burden and speed up solution deployment

 

Benefits

Latency-free wireless data link

Benefits

Utilize in harsh environments without loss of performance

Featured Products

Files and Downloads

Show More

Arrow image

ADI Support

Let us know what you need help with, and we will share the best answers from the ADI knowledge database.

button icon

Get Help