ADC/DAC组合转换器
searchIcon
banner background image

ADC/DAC组合转换器

ADI公司的ADC和DAC与采用各种配置的其他技术产品相结合,提供全面的软件可配置输入/输出(SWIO)、集成监控和控制组件产品系列。ADI集成解决方案将ADC和DAC与温度传感器、GPIO和电流检测技术相结合,与分立式方案相比,可节省空间、简化运行,提供系统所需的可配置性、可靠性和可预测性。ADC和DAC组合产品特别适合可配置输入/输出级或外设的通用系统监控,例如电源或系统电压及电流。由于具有通用性、灵活性和可通过软件配置的I/O,ADC和DAC解决方案适用于无线基站、光学收发器、转发器、工业I/O模块应用及系统,如可编程逻辑控制器、控制系统和楼宇控制。
ADI公司的ADC和DAC与采用各种配置的其他技术产品相结合,提供全面的软件可配置输入/输出(SWIO)、集成监控和控制组件产品系列。ADI集成解决方案将ADC和DAC与温度传感器、GPIO和电流检测技术相结合,与分立式方案相比,可节省空间、简化运行,提供系统所需的可配置性、可靠性和可预测性。ADC和DAC组合产品特别适合可配置输入/输出级或外设的通用系统监控,例如电源或系统电压及电流。由于具有通用性、灵活性和可通过软件配置的I/O,ADC和DAC解决方案适用于无线基站、光学收发器、转发器、工业I/O模块应用及系统,如可编程逻辑控制器、控制系统和楼宇控制。

子分类

archive icon
Analog Devices’ high speed ADC/DAC combination converters deliver industry-leading performance and sampling speeds, featuring software-configurable inputs/outputs (SWIO), integrated monitoring, and control components for maximum flexibility. By combining converters with sensors, current sensing, and GPIO in a compact solution, they simplify design, save space, and enhance system reliability. These converters are ideal for wideband radio frequency, intermediate frequency signal processing, and general-purpose baseband applications, as well as for use in wired and wireless communications, instrumentation, radar, and electronic warfare. Fully supported with comprehensive documentation and evaluation tools, they help accelerate development and reduce system design costs.
archive icon
Analog Devices offers the industry’s broadest portfolio of precision ADC/DAC combination converters, delivering best-in-class performance, ultra low power, and compact footprints for demanding signal processing applications. With resolutions from 8 to 32 bits and a range of architectures—including SAR, sigma-delta, and isolated converters—ADI simplifies even the most complex biasing and control designs. Supported by a full suite of design tools, evaluation boards, and simulation resources, these converters help accelerate development from concept to final product.