Apollo MxFE 0.5 to 55 GHz Ecosystem
In this demo, we show an innovative receiver signal chain that addresses the size and performance concerns faced by wideband RF system engineers. This is a highly integrated solution, leveraging the latest in data converter technology paired with a heterogeneous System-In-Package component along with a multi-function monolithic die that pushes the frequency limit to above 50 GHz.
This demo includes 4 key building blocks that form the basis for the signal chain which can then be adapted for different use cases by changing the settings or passive components that surround them. It is composted of our Apollo MXFE, which can support sample rates up to 20GSPS, a 0.5-32 GHz dual channel down-converting SIP, an 18-55 GHz tuner IC, and an LO generation circuit.
Apollo MxFE 0.5 to 55 GHz Ecosystem
In this demo, we show an innovative receiver signal chain that addresses the size and performance concerns faced by wideband RF system engineers. This is a highly integrated solution, leveraging the latest in data converter technology paired with a heterogeneous System-In-Package component along with a multi-function monolithic die that pushes the frequency limit to above 50 GHz.
This demo includes 4 key building blocks that form the basis for the signal chain which can then be adapted for different use cases by changing the settings or passive components that surround them. It is composted of our Apollo MXFE, which can support sample rates up to 20GSPS, a 0.5-32 GHz dual channel down-converting SIP, an 18-55 GHz tuner IC, and an LO generation circuit.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}